IESNA:LM-63-2002
[TEST]P949456
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-950-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12431
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2495.4 2496.7 2491.5 2480.3 2415.2 2347.5 2336.3 2390.2 2515.1 2681.5
2882.7 3114.2 3358.1 3536.3 3673.1 3808.5 3932.2 4006.5 4032.1 4004.5
3865.1 3614.6 3294.3 2786.7 2046.3 1191.5 925.2 846.3 752.2 612.8
470.8 365.6 274.2 171.6 98 39.5 0
2495.4 2484.9 2479.6 2472.4 2409.3 2340.2 2330.4 2379 2499.4 2671
2866.9 3090.5 3334.4 3518.6 3650.1 3788.1 3910.5 3989.4 4026.2 3993.3
3843.4 3598.1 3272.6 2743.3 1981.9 1154 914.7 838.4 743 602.3
464.9 361 261 165 95.3 38.1 0
2495.4 2492.1 2489.5 2482.3 2432.3 2365.9 2344.8 2384.9 2490.1 2651.2
2841.9 3056.3 3298.3 3511.3 3658.6 3795.4 3939.4 4037.4 4098.5 4093.3
3992 3767.1 3458.7 2978.7 2270.5 1342.7 931.1 845.6 766.7 657.6
530.6 394.5 292 190.7 103.9 47.3 0
2495.4 2489.5 2486.2 2492.1 2457.9 2400.7 2375.1 2395.5 2469.1 2598
2769.6 2961 3182.5 3421.9 3613.2 3765.1 3911.1 4038 4113.6 4149.1
4109.7 3971.6 3725.7 3294.3 2644.7 1691.9 958.1 795 723.3 637.8
547.1 454.4 351.8 234.7 134.1 59.8 0
2495.4 2492.8 2494.7 2507.9 2501.3 2471.1 2433.6 2429.6 2463.2 2540.1
2658.5 2811 2993.8 3204.2 3433.7 3646.1 3811.2 3954.5 4081.4 4174.8
4201.1 4143.2 3999.2 3764.5 3305.5 2491.5 1386.8 703.6 553.7 466.2
380.1 306.4 238.7 168.3 91.4 33.5 0
2495.4 2496.7 2504 2521.7 2538.8 2538.8 2521 2504.6 2507.2 2539.5
2603.2 2703.2 2838 2997.1 3175.3 3401.5 3642.2 3845.4 3963.1 4018.3
4054.5 4072.2 4066.3 4059.1 3988.7 3574.4 2676.2 1490.7 677.9 435.3
342.6 265.7 194 133.5 76.9 28.3 0
2495.4 2498 2511.8 2532.9 2563.1 2590.1 2608.5 2623 2621.7 2646.6
2688.7 2753.2 2842.6 2945.2 3070.8 3224 3398.2 3589.6 3761.8 3904.5
4048.5 4210.3 4372.1 4540.4 4748.8 4865.9 4504.9 3563.9 2302.7 1156.6
555 341.3 231.5 150.6 86.1 30.2 0
2495.4 2500 2519.1 2549.3 2582.2 2615.1 2654.5 2699.2 2753.2 2822.2
2910.3 3011.6 3120.7 3241.7 3385.7 3562 3761.2 3980.8 4220.2 4479.2
4778.4 5105.2 5470.8 5834.4 6242.1 6716.2 7178.5 7295.5 6870.7 5861.4
4356.9 2763.7 1611.7 890.3 393.2 94.7 0
2495.4 2506.6 2529.6 2564.4 2598.6 2629.5 2667 2718.3 2778.2 2868.9
2988.6 3126 3289.1 3490.3 3734.9 4038 4389.2 4795.5 5233.4 5680.6
6188.9 6671.5 7240.9 7819.6 8514 9196.5 10064.5 10994.2 11734 11656.4
10257.8 7730.2 4886.3 1958.2 357.7 78.9 0
2495.4 2505.9 2534.2 2567.1 2601.3 2638.1 2676.9 2728.8 2791.3 2881.4
2991.9 3124.7 3281.8 3483.7 3734.2 4052.5 4416.8 4857.3 5343.9 5842.3
6365.7 6900.3 7473.1 8097.7 8764.5 9459.5 10248.6 11106 11943.8 12091.7
10696.4 7807.1 4429.3 1153.3 245.9 73 0
2495.4 2505.3 2527.6 2571.7 2607.8 2648 2680.8 2728.8 2794.6 2873.5
2968.8 3077.3 3201 3370.6 3593.5 3863.1 4189.3 4590.4 5047.4 5545.8
6046.8 6560.4 7091 7657.2 8275.3 8882.9 9516.1 10070.4 10491.9 10190.1
8782.2 6052.1 2634.1 508.3 153.2 50.6 0
2495.4 2502.6 2532.9 2571 2605.9 2640.7 2673.6 2711.7 2765 2822.2
2889.9 2955.7 3021.4 3110.2 3240.4 3412.7 3619.8 3898 4225.4 4596.3
5000 5417.6 5827.9 6244.8 6678.1 7083.8 7490.8 7859.7 7938 7250.2
5846.3 4017 1714.2 341.3 102.6 28.3 0
2495.4 2502.6 2527.6 2556.6 2585.5 2603.2 2621 2636.1 2649.9 2666.4
2671.6 2653.9 2620.3 2584.8 2559.8 2558.5 2594 2695.3 2859.7 3066.8
3312.1 3582.3 3854.6 4125.5 4388.5 4607.5 4737.7 4810.6 4625.2 3890.7
2853.1 1764.2 703.6 199.9 73.6 18.4 0
2495.4 2493.4 2499.4 2507.9 2502.6 2467.8 2413.9 2333 2226.5 2085.8
1909.5 1704.4 1500.5 1330.2 1194.8 1083 996.8 941.6 913.3 906.8
924.5 960 994.2 1027.8 1043.5 1017.9 939 813.4 621.4 441.2
320.9 232.8 169.6 119 71.7 19.1 0
2495.4 2479 2458.6 2418.5 2346.1 2225.8 2064.7 1860.2 1631.4 1423.6
1253.3 1105.3 968.6 867.3 812.1 786.4 768.7 747 724 702.3
676.6 641.8 601 564.8 530 495.1 460.9 424.1 380.7 331.4
280.8 231.5 178.9 123 67.1 15.1 0
2495.4 2462.5 2402.7 2301.4 2143.6 1919.4 1673.5 1439.4 1267.1 1120.5
995.5 925.2 884.4 848.9 812.1 781.2 764.7 758.8 747.6 722.6
686.5 650.3 613.5 578 539.2 501.1 462.3 420.8 380.7 336.7
290 238 178.9 115.7 59.2 12.5 0
2495.4 2452 2351.4 2186.4 1944.4 1649.1 1399.3 1226.3 1088.2 1002.1
961.3 923.9 884.4 842.3 803.5 779.9 772.6 768.7 759.5 729.9
661.5 622.7 587.9 554.3 523.4 494.5 459 419.5 377.4 330.1
278.8 223.6 165.7 111.8 59.8 16.4 0
2495.4 2434.9 2294.9 2066.7 1753.7 1446 1249.3 1104 1025.1 990.9
948.2 906.8 878.5 848.2 806.8 780.5 768.7 752.9 683.2 653.6
643.7 639.8 628.6 610.9 583.9 548.4 498.4 451.7 400.4 349.2
296.6 244 189.4 134.1 78.9 27 0
2495.4 2430.3 2259.3 1975.9 1620.2 1342.1 1166.5 1054.1 1020.5 981.7
934.4 902.2 881.8 854.8 805.5 772 745.7 673.3 648.3 637.8
629.3 627.3 619.4 598.4 562.2 519.5 473.4 423.5 371.5 324.8
279.5 234.7 192 148.6 149.3 113.1 0
2495.4 2412.6 2209.4 1889.1 1518.9 1279.6 1116.5 1044.2 1019.9 975.8
930.4 901.5 884.4 857.4 799.6 749 682.5 630.6 614.2 599
589.2 583.2 556.3 526 491.8 457.7 417.5 378.7 336 292.6
251.8 209.8 170.3 205.2 184.1 61.8 0
2495.4 2407.3 2191.6 1858.2 1477.5 1229.6 1083.6 1040.2 1017.9 975.1
930.4 903.5 891 866 795.6 721.3 634.5 598.4 575.4 556.9
547.7 527.4 493.2 461.6 429.4 393.2 361.7 330.1 296.6 266.3
251.2 198.6 165 228.2 105.2 26.3 0
2495.4 2415.8 2204.8 1862.2 1486.7 1246.1 1089.6 1042.9 1024.5 982.4
934.4 908.7 895.6 873.2 804.8 722 633.2 597.1 572.7 553.7
543.1 523.4 489.9 460.3 427.4 392.6 357.7 326.1 295.2 258.4
226.2 186.1 165 228.8 90.7 22.4 0
